Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Rope Pulleys - Steel/Gray Cast-Iron - Pulley
Bill of material
25 WHSK 6
ORDERNO
Article-number
25 WHSK 6
WDAB
Wheel-Ø A x width B
25x7 mm
LC
Load capacity
85 kg
GD
Groove depth
2.5 mm
GW
Groove width
2.5 mm
HW
Hub width
8 mm
FL
Fixing lenght
8 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
6 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices